background-waves

M-550-BP

Product Status| Activei

M-550-BP

ROT IGN/ST SW 3POS KEYED | Series: Marine Ignition Switches
info

Description

Impact-resistant body cannot rust or corrode. Ignition switch operates like traditional switches: the ‘Run’ position actuates radio, radar, blower, lights, and other accessories. Fits most OEM applications.

PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
3
Positions
Off - Ign - Start with Spring Return to Ign and No Anti-Restart
Input Terminals
3 Screw
Housing
O-Ring in Stem
Contacts
Bronze
Ignition-Proof
SAE J259
  • Replaces many boat ignition switches.
  • Fits into standard 7/8” or 1” hole.
  • For added security, switches have individual key codes. Compare with other products in which one key fits every switch of the same model.
  • Corrosion-resistant nickel-plated silver screw terminals have high electrical conductivity and are less likely to loosen due to vibration

M-550-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-550-BPROT IGN/ST SW 3POS KEYED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.