background-waves

M-676-BX

Product Status| Obsoletei

M-676-BX

SW IGN 2POS #3 | Series: Marine Ignition Switches
info

This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.

PropertyValue
Current Rating (Continuous) in Amps
5
Number of Positions
2
Positions
Off-On/Ign with Spring Return to Ign
Input Terminals
2 Screw
Housing
Zinc Diecast

M-676-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-676-BXSW IGN 2POS #3RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.