background-waves

M-850-BP

Product Status| Activei

M-850-BP

ROT/IGN SW 3POS KEYED 20A/12VDC | Series: M-850
info

15A rugged plastic ignition switches for marine applications.

Impact-resistant body cannot ruse or corrode. Ignition switches operate similarly to traditional switches: ""Run"" position actuates radio. radar. blower. lights and other accessories. Fits most OEM applications with a standard 7/8"" mounting hole.

  • Ratings at 6-36V DC: 15A Ignition. 5A Start
  • Key is removable only in the Off position. Spring return to Ign.
  • 3 nickel-silver screw terminals
  • Durable plastic case and stem with PVC boot for added weather protection
  • Mounting stem fits panels up to 7/8: (22.2mm) thick. with 7/8"" diameter hole
  • Fits many boats. including Baja. Celebrity. Chapparral. ChrisCraft. Luhrs. larson. FourWinns. Crest5liner. Mariah. Powerquest. Rinker. S2 Yachts. Silverton Yacht. Thompson. Thunderbird (Formula). Wellcraft.
PropertyValue
Current Rating (Continuous) in Amps
15
Voltage Rating (V)
12
Number of Positions
3
Positions
Off - Ign - Start
Actuator
Key
Removeable Actuator Position
Off Position Only
Housing
Black Plastic
Contacts
Bronze
Mounting Method
Panel Mount
Mounting Hole Dimensions (in)
13/16
Mounting Hole Dimensions (mm)
20.64

M-850-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-850-BPROT/IGN SW 3POS KEYED 20A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.