background-waves

Series: M-850

Ignition Switch 3-position
Product Status| Activei
info

15A rugged plastic ignition switches for marine applications.

Impact-resistant body cannot ruse or corrode. Ignition switches operate similarly to traditional switches: "Run" position actuates radio, radar, blower, lights and other accessories. Fits most OEM applications with a standard 7/8" mounting hole.

  • Ratings at 6-36V DC: 15A Ignition, 5A Start
  • Key is removable only in the Off position. Spring return to Ign.
  • 3 nickel-silver screw terminals
  • Durable plastic case and stem with PVC boot for added weather protection
  • Mounting stem fits panels up to 7/8: (22.2mm) thick, with 7/8" diameter hole
  • Fits many boats, including Baja, Celebrity, Chapparral, ChrisCraft, Luhrs, larson, FourWinns, Crest5liner, Mariah, Powerquest, Rinker, S2 Yachts, Silverton Yacht, Thompson, Thunderbird (Formula), Wellcraft.

M-850 Parts

FiltersFilters

Series: M-850 Resources