background-waves

956-3124-BX

Product Status| Activei

956-3124-BX

ROT SW IGN/ST 3POS LEVER SLD | Series: 956 Heavy Duty
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

The 956 Heavy Duty Series is our most robust series of Ignition Switches, providing reliable circuit control for vehicle ignition.

PropertyValue
Number of Positions
3
Positions
Off - Ign/Acc - Start with Spring Return to Ign and Start Lockout
Actuator
Short Lever
Input Terminals
5 screw
Housing
O-Ring in Stem
  • Key removable in “Off” Position Only (where actuator applicable)
  • Ignition Proof to SAE J259
  • 5 screw terminals.
  • Coded lock & keys.
  • Gasket-sealed, Shutter lock seal, O-ring seal in stem.
  • Ground terminal.
  • 1"-24 bushing.
  • Off-Ign/Acc-Ign/Start. Spring return to Ign/Acc. Key removable at Off.
  • Ratings at 12 V dc: 10A Accessory, 10A Ignition, 5A Start, 1A Ground.

956-3124-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
956-3124-BXROT SW IGN/ST 3POS LEVER SLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.