background-waves

956-3126-BP

Product Status| Obsoletei

956-3126-BP

SW ROT IGN_&_START 3POS HENKEY | Series: 956 Heavy Duty
info
PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
3
Positions
Off - Ign/Acc - Start with Spring Return to Ign and Start Lockout
Actuator
Hencol Key
Input Terminals
4 Screw
Housing
Plated Steel
Contacts
Bronze

956-3126-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
956-3126-BPSW ROT IGN_&_START 3POS HENKEY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.