95060 Series - Sealed Key Switches with Integral Connector

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

An extensive series of ignition switches that can also be used as rotary switches. Suitable for a broad range of voltages: 10A at 12V, 5A at 24V, 3A at 36V and 2A at 48V DC. Made of rugged engineering grade plastic, these switches stand up to mechanical shock and vibration, and will not corrode or rust. This switch has an integrated Deutsch-type socket to make electrical connection quick and easy, and to exclude moisture and dust. UL-tested and recognized to SAE J259 for ignition switches. Contacts are sealed front and back to IP67 (with connector installed). Many options available with regard to position, spring return, key boot style and marking, actuator interface and length, and anti-restart features.

Features and Benefits

  • Engineering thermoplastic construction
  • Fully sealed contact area using O-rings and ultrasonic welding
  • Integrated Sealed Deutsch Connector Interface
  • Anti-restart and spring return options available
  • Tested to SAE J259 for ignition switches
  • Supplied with two matching keys, with or without boot
  • Custom logo can be molded on the boot
  • Multiple key codes or keyed alike available
  • Key is removable only at the ‘Off’ position

 height=

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsNumber of PositionsPositionsActuatorActuator DetailsInput TerminalsHousingContact MaterialRecommended TorqueStockSamplesCompare
95060104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartKey Boot (No CH Logo)Deutsch DT06-6SEngineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-01104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-01-BX104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-03-BX103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-04-BX103Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-07-BX102Off - On without Spring Return or Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-11104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Mixed CodesACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-23-BX104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Single CH-601 CodeKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-334Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Single CH-601 CodeACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95060-474GlowPlug - Off - Ign - Start with Spring Return to Ign and Start LockoutDouble Bitted Single CH-701 CodeACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95060-484Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Single CH-701 CodeACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95060-50-BP104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-60-BP103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-633Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Single CH-601 CodeKey Boot (No CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95060-982Off - On without Spring Return or Anti-RestartLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95060-BX104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartKey Boot (No CH Logo)Deutsch DT06-6SEngineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95061-053Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95061-36-BX103Mom On - Off - Mom On with Spring Return to Off and No Anti RestartLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-05Off - Ign/Acc - StartKnob
95062-25103Off - Ign/Acc - Start without Spring Return or Anti-RestartKnobACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-303Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartD-ShaftACCEPTS Deutsch DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95062-313Off - Ign/Acc - Start without Spring Return or Anti-RestartKnobACCEPTS Deutsch DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder
95060-03103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-04103Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-07102Off - On without Spring Return or Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-20103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed Codes (10 Codes)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-21103Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Single CH-601 CodeKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-23104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Single CH-601 CodeKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-24104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutDouble Bitted Single CH-601 CodeKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-26103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Single CH-601 CodeKey Boot (No CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-27103Off - On - On without Spring Return or Anti-RestartDouble Bitted Single CH-601 CodeKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-29102Off - On without Spring Return or Anti-RestartDouble Bitted Single CH-601 CodeKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-34104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed Codes (10 Codes)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-36103Mom On - Off - Mom On with Spring Return to Off and No Anti RestartSingle CH545 CodeACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-43103Mom On - Off - Mom On with Spring Return to Off and No Anti RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-50104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheck
95060-53102Off - On without Spring Return or Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-60103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed CodesKey Boot (With CH Logo)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheck
95061104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartLeverDeutsch DT06-6SEngineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95061-01104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95061-04103Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95061-07102Off - Ign/Acc without Spring Return or Anti-RestartLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95061-36103Mom On - Off - Mom On with Spring Return to Off and No Anti RestartLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95061-47104GlowPlug - Off - Ign - Start with Spring Return to Ign/Acc and Start LockoutLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartNoneDeutsch DT06-6SEngineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-03103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartD-ShaftACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-07102Off - On without Spring Return or Anti-RestartD-ShaftACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-10104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartKnobACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-13103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartKnobACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95062-17102Off - On without Spring Return or Anti-RestartKnobACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheckOrder
95060-34-BX
Obsolete: 2021 -08-10
104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartDouble Bitted Mixed Codes (10 Codes)ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheck
95060-06-BX
Obsolete: 2018 -01-11
3Acc-Off-Ign without Spring Return or Anti-RestartKey Boot (With CH Logo)Deutsch ConnectorEngineered Thermoplastic with O-Ring in Stem10-12 NmCheck
95061-04-BX
Obsolete: 2021 -08-10
103Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start LockoutLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheck
95061-07-BX
Obsolete: 2021 -08-10
2Off - Ign/Acc without Spring Return or Anti-RestartLeverACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in Stem10-12 NmCheck
95061-BX
Obsolete: 2021 -08-10
104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartLeverDeutsch DT06-6SEngineered Thermoplastic with O-Ring in StemCopper10-12 NmCheck
95062-13-BX
Obsolete: 2018 -01-11
103Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartKnobACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.Engineered Thermoplastic with O-Ring in StemCopper10-12 NmCheck
95060-06
Obsolete: 2018 -01-11
3Acc-Off-Ign without Spring Return or Anti-RestartKey Boot (With CH Logo)Deutsch ConnectorEngineered Thermoplastic with O-Ring in Stem10-12 NmCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
95060-01 SW ROT IGN 4POS PLSTC RoHS No 10/18/2018 PbFree No 10/18/2018 CoC_RoHS9_95060-01 REACH205_Declaration_with_Pb_95060-01 Yes
10/18/2018
Contains
95060-04 SW ROT IGN 3POS PLSTC RoHS No 03/19/2021 PbFree No 03/19/2021 CoC_RoHS9_95060-04 REACH211_Declaration_Contain-_95060-04 Yes
03/19/2021
Contains
95060-29 SW ROT IGN 2POS PLSTC 601 RoHS No 08/19/2020 PbFree No 08/19/2020 CoC_RoHS9_95060-29 REACH209_Declaration_Contain-_95060-29 Yes
08/19/2020
Contains
95061-04 SW ROT IGN PLAST RoHS No 05/17/2019 PbFree No 05/17/2019 CoC_RoHS9_95061-04 Yes
05/17/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.