95 Standard Body Series - Master Disconnect Switch 50 Amps

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

Features and Benefits

  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxDetailsNumber of PositionsPositionsActuatorInput TerminalsHousingContact MaterialStockSamplesCompare
9500102Off - On/Ign without Spring Return or Anti-RestartLever2 ScrewPlated SteelBronzeCheckOrder
9500-BX2Off - On without Spring Return or Anti-RestartLever2 ScrewCheckOrder
95015-023Pos 1 - Pos 2 - Pos 3 without Spring Return or Anti-RestartBitted CH-501 Key6 ScrewCheckOrder
95033503Glow - Off - Glow/Start with Spring Return to Off and No Anti RestartLever3 ScrewPlated Steel with O-Ring in StemSilverCheckOrder
95033-BX3Batt/GLW - Off - Batt/GLW/Start with Spring Return to Off and No Anti RestartLever3 ScrewO-Ring in StemCheckOrder
9513103Off - Ign - Ign/Start with Spring Return to Ign and No Anti-Restart3 ScrewZinc DiecastBronzeCheckOrder
9513-BX3Off-Ign-On with Spring Return to Ign/Acc and No Anti-RestartKey3 ScrewCheckOrder
9518102Off - On without Spring Return or Anti-Restart2 ScrewZinc DiecastBronzeCheckOrder
95521-01Off - Ign - StartShort LeverSilver
95521-01-BX3Off - Ign - Start with Spring Return to Ign and No Anti-RestartShort Lever3 ScrewO-Ring in StemCheckOrder
95521-083Off - Ign - Start with Spring Return to Run and No Anti RestartLever3 ScrewO-Ring in StemCheckOrder
95521-B703Off - Ign - Start with Spring Return to Run and No Anti RestartHencol Key3 ScrewPlated Steel with O-Ring in StemSilverCheckOrder
95521-B-BX3Off - Ign - Start with Spring Return to Run and No Anti RestartHencol Key3 ScrewO-Ring in StemCheckOrder
95522-A102Off - On without Spring Return or Anti-RestartHencol Key2 ScrewPlated Steel with O-Ring in StemSilverCheckOrder
95524-A103Off - Ign - Ign/Start with Spring Return to On and No Anti RestartHencol Key3 ScrewPlated Steel with O-Ring in StemBronzeCheckOrder
95524-A-BX3Off - Ign - Ign/Start with Spring Return to On and No Anti RestartHencol Key3 ScrewO-Ring in StemCheckOrder
95525-A104Acc - Off - Ign/Acc - Ign/Start with Spring Return to Ign/Acc and No Anti-RestartHencol Key4 ScrewPlated Steel with O-Ring in StemBronzeCheckOrder
95532102Off - Ign/On with Spring Return to Ign and No Anti-Restart2 ScrewPlated SteelBronzeCheckOrder
95534103Off - Ign - Ign/Start without Spring Return or Anti Restart3 ScrewPlated SteelBronzeCheckOrder
95535-BX4Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartBitted CH-502 Key4 ScrewCheckOrder
95539103Off - On/Mag Open - Start with Spring Return to On and No Anti-Restart4 ScrewZinc DiecastBronzeCheckOrder
95561-01Accepts Packard Connector No. 2973386Off - Ign - Ign/StartHencol KeySilver
95582103Off - Ign - Ign/Start with Spring Return to Ign and No Anti-Restart3 ScrewZinc Diecast with O-Ring in StemBronzeCheckOrder
95591103Off - Ign/Acc - Ign/Start with Spring Return to Ign and No Anti-RestartLever4 ScrewPlated Steel with O-Ring in StemSilverCheckOrder
95591-013Off - Ign/Acc - Start with Spring Return to Ign and No Anti-RestartLever4 ScrewO-Ring in StemCheckOrder
95591-BX3Off - Ign/Acc - Start with Spring Return to Ign and No Anti-RestartLever4 ScrewO-Ring in StemCheckOrder
95597402Off - On/Ign without Spring Return or Anti-RestartHencol Lock 2 Keys2 ScrewPlated Steel with O-Ring in StemCopperCheckOrder
95607-012Off - On without Spring Return or Anti-RestartOperate by 8394 Key6 BladesO-Ring in StemCheckOrder
95608-023Off - On without Spring Return or Anti-Restart3 ScrewCheckOrder
95610253Off - Ign - Ign/Start with Spring Return to Ign and No Anti-RestartLever3 ScrewPlated SteelSilverCheckOrder
95610-BX3Off - Ign - Start with Spring Return to Ign and No Anti-RestartLever3 ScrewCheckOrder
95612253Off - Ign - Ign/Start with Spring Return to Ign and No Anti-RestartShort Lever3 ScrewPlated Steel with O-Ring in StemSilverCheckOrder
95612-023Off - Ign - Start with Spring Return to Ign and No Anti-RestartLever3 ScrewO-Ring in StemCheckOrder
95612-BX3Off - Ign - Start with Spring Return to Ign and No Anti-RestartLever3 ScrewO-Ring in StemCheckOrder
95613253Off - Ign - Ign/Start with Spring Return to Ign and No Anti-RestartLever3 BladePlated Steel with O-Ring in StemSilverCheckOrder
95613-BX3Off - Ign - Start with Spring Return to Ign and No Anti-RestartLever3 BladeO-Ring in StemCheckOrder
95633-A102Off - Ign/Acc without Spring Return or Anti-RestartMilitary Lever3 ScrewZinc DiecastBronzeCheckOrder
95634-02103Off - Ign/Acc - Start without Spring Return or Anti-RestartMilitary Lever3 ScrewZinc Diecast with O-Ring in StemBronzeCheckOrder
95763Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartKnob4 ScrewCheckOrder
9577102Off - On without Spring Return or Anti-Restart2 ScrewZinc DiecastBronzeCheckOrder
9577-372Off - On without Spring Return or Anti-RestartBitted CH-501 Key2 BladesCheckOrder
9577-BX2Off-On without Spring Return or Anti RestartKey2 ScrewCheckOrder
9578103On - Off - On without Spring Return or Anti-Restart3 ScrewZinc DiecastBronzeCheckOrder
9578-BX3On - Off - On without Spring Return or Anti-Restart3 ScrewCheckOrder
9579104Acc - Off - Acc/Ign - Start without Spring Return or Anti-Restart4 screwZinc DiecastBronzeCheckOrder
9579-BP104Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart4 ScrewZinc DiecastBronzeCheckOrder
9579-BX4Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart4 ScrewCheckOrder
9622-01Off - On/IgnKeyBronze
M-288142Lever2 Brass ScrewPlated SteelCheckOrder
M-288-BX2Off - On without Spring Return or Anti-RestartLever2 Brass ScrewO-Ring in StemCheckOrder
9500-04
Obsolete: 2021 -08-10
2Off - On without Spring Return or Anti-RestartLever2 ScrewO-Ring in StemCheck
95037
Obsolete: 2019 -08-09
4Acc - Off - Ign - Start with Spring Return to Ign and No Anti-RestartSingle Code4 BladeO-Ring in StemCheck
95410
Obsolete: 2020 -11-24
4Acc - Off - Ign/Acc - Ign/Start/GroundNot applicable7 BladeZinc Diecast with O-Ring in StemBronzeCheck
95410-BX
Obsolete: 2020 -12-01
Acc - Off - Ign/Acc - Ign/Start/GroundBronze7 BladeCheck
95521-02
Obsolete: 2015 -01-21
703Off - Ign - Start with Spring Return to Ign and No Anti-RestartShort Lever3 ScrewPlated Steel with O-Ring in StemSilverCheck
95522-B
Obsolete: 2021 -08-10
2Off - On without Spring Return or Anti-RestartHencol Key2 ScrewO-Ring in StemCheck
95525-A-BX
Obsolete: 2021 -08-10
4Acc - Off - Ign/Acc - Ign/Start with Spring Return to Ign/Acc and No Anti-RestartHencol Key4 ScrewO-Ring in StemCheck
95534-BX
Obsolete: 2021 -12-06
3Off - Ign - Ign/Start without Spring Return or Anti Restart3 ScrewCheck
95539-BX
Obsolete: 2021 -12-06
3Off - On/Mag Open - Start with Spring Return to On and No Anti-Restart4 ScrewCheck
95582-BX
Obsolete: 2021 -12-06
3Off - Ign - Ign/Start with Spring Return to Ign and No Anti-Restart3 ScrewO-Ring in StemCheck
95593-BX
Obsolete: 2021 -12-06
3Reverse - Off - Forward without Spring Return or Anti-Restart3 ScrewCheck
95597-BX
Obsolete: 2021 -09-03
2Off - On without Spring Return or Anti-RestartHencol Key2 ScrewO-Ring in StemCheck
95633-A-BX
Obsolete: 2021 -12-06
2Off - Ign/Acc without Spring Return or Anti-RestartMilitary Lever3 ScrewCheck
95634-01
Obsolete: 2019 -01-09
Fits: 3/4-1.0 HoleOff - Ign/Acc - StartMilitary LeverBronze
95634-01-BX
Obsolete: 2019 -02-20
3Off - Ign/Acc - Start with Spring Return to Ign and No Anti-RestartMilitary Lever3 ScrewO-Ring in StemCheck
9577-35
Obsolete: 2023 -08-28
2Off - On without Spring Return or Anti-RestartBitted CH-501 Key2 BladesCheck
9579-02
Obsolete: 2019 -08-01
Fits: 3/4-7/8 HoleAcc - Off - Ign/Acc - StartKeyBronze
9579-02-BX
Obsolete: 2019 -08-07
4Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-RestartBitted CH-505 Key4 ScrewCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
95612 SW ROT 3POS LEVER SCW RoHS No 09/24/2020 PbFree No 09/24/2020 CoC_RoHS9_95612 REACH209_Declaration_Contain-_95612 Yes
09/24/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.