background-waves

00227000

Product Status| Activei

00227000

External Emergency Switch Off-On | Series: Electrical Battery Switch Accessories
info

This external emergency on-off switch (00227000) is for use with select electrical battery switch models, including 08097363, 08097367, 08097463, and 08097467. The switch is protected to IP67 and IP69K ratings.

PropertyValue
Voltage Rating (V)
12
Ingress Protection
IP67, IP69K
  • Compatible with select electrical battery switch models, including 08097363, 08097367, 08097463, 08097467
  • IP67, IP69K ratings for protection against dust and water

00227000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00227000External Emergency Switch Off-On

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.