background-waves

08076163

Product Status| Obsoletei

08076163

Bsafe +/+ 12-24V With Screwed Handle | Series: BSAFE
info

OBSOLETE 2017

BSAFE is a series of bistable current isolating switches with mechanical ON-OFF, dual-pole, positive and negative disconnection for 12V and 24V.

For use on equipment and protective systems intended for use in potentially explosive atmospheres in the market or in service in all EU member states. The equipment must carry an ‘ATEX’ certificate required by the directive 2014/34/UE. This directive is more commonly known as the ATEX directive (ATmospheres EXplosives).ATEX Marking is required on equipments permanently energized installed on ADR vehicle.

  • 300A continuous current rating
  • Waterproof IP67/IP69K
  • Manual emergency opening
  • Lockable during vehicle maintenance
  • LED diagnostics for device status
PropertyValue
Current Rating (Continuous) in Amps
300
Current Rating (inrush) in Amps
1500
Voltage Rating (V)
24
Hardware
1500
Intermittent Time
IP67 IP69K
Mounting Method
24
Temperature Minimum Celsius
70

08076163 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08076163Bsafe +/+ 12-24V With Screwed Handle

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.