background-waves

08097200

Product Status| Obsoletei

08097200

El.Bms Tgc/Rms 24V Sep.Feed. (+O-) | Series: 08097160
info

Electrical bistable remote control electrical battery disconnect switches in this series with “mechanical ON-OFF position” absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as “bistable with zero consumption”, their switches turn to closed or open state of the electric circuit.

  • 250A-350A continuous current rating
  • Waterproof IP65/IPX7
PropertyValue
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Hardware
2500
Intermittent Time
IP65
Mounting Method
24

08097200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08097200El.Bms Tgc/Rms 24V Sep.Feed. (+O-)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.