background-waves

Series: 08096500

32V 250A Electronic SPST ADR Remote Battery Disconnect Switch
Product Status| Activei
info

Designed for ADR-equipped vehicles in accordance with ADR regulations on the subject of road transport of dangerous materials, the 08096500 Series 32V 250A Electronic SPST ADR Remote Battery Disconnect Switch is ideal for material handling, emergency vehicles, heavy trucks, and other commercial vehicles.

In the event of a short circuit, the electronic control unit of the battery isolator relay detects the drop of voltage and immediately commands the opening of the contacts and the disconnection of the battery to protect the electric and electronic devices fitted to the vehicle.

The electronic battery isolator switch comes with an IP65 dust-tight, splash-resistant rating and is available with positive or negative disconnection.

  • Continuous current rating of 250 A, intermittent current rating of 1 kA at 30 s, and maximum short circuit rating of 2 kA at 5 s
  • Designed specifically for ADR-equipped vehicles in accordance with ADR regulations on the subject of road transport of dangerous materials
  • Protected against dust and water splashes to IP65 standards
  • Remote-controlled battery disconnect with 8-way circular connector
  • Single-pole, single-throw (SPST) circuitry
  • Available with positive or negative disconnection
  • 24V coil rating
  • 16A auxiliary contact
  • 55-second time delay

08096500 Parts

FiltersFilters

08096500 Applications

Highlights Section

  • Material Handling
  • Ambulances
  • Heavy Trucks
  • Construction
  • Buses

Series: 08096500 Resources

08096500 Related Products

Alternates