background-waves

08094860

Product Status| Activei

08094860

El.Bms Tgc/S 24V Wity Protection | Series: 08094400
info

Turned on or off with the ignition key or a remote control, the 08094400 Series 32V 250A Remote Control Electrical Battery Disconnect Switch with 24V Coil & Positive & Negative Disconnection with Separate Coil Feeding is ideal for heavy trucks, material handling equipment, construction vehicles, and more.

Protected against dust, water splashes, and high-temperature, high-pressure spray downs to IP65, IPX4K, and IPX9K standards, the battery isolator switch handles the harsh conditions of commercial vehicle environments.

This 32V 250A battery relay switch (08094860) features a 24V dc coil and positive and negative disconnection with separate coil feeding. This model also comes with a protective cover.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Hardware
2500
Intermittent Time
IP65
Mounting Method
24
Temperature Minimum Celsius
85
  • 32 V dc maximum voltage rating
  • Positive and negative disconnection
  • Separate coil feeding
  • 24V dc coil rating
  • Includes a protective cover

08094860 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08094860El.Bms Tgc/S 24V Wity Protection

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.