background-waves

Series: LS7R03202PS00L

Dc Disconnect Switch
Product Status| Activei
info
The Littelfuse LS7R dc series is an energy-efficient, compact disconnect switch that quickly breaks or resumes the flow of current safely to prevent shock hazards when trying to isolate circuits or repair systems. It is a 1500 V dc disconnect for ungrounded systems.
  • The patented operation system minimizes damage caused by arcs upon disconnection to increase product reliability and longevity
  • Streamlined design reduces footprint, speeds installation and maintenance, and eliminates need for jumpers to increase energy efficiency
  • High-level disconnection insulation provides a barrier to stop conduction when switch is in off position for added safety
  • Self-cleaning blade contacts prevent performance degradation due to increased electrical resistance over time
  • Symmetrical “sandwich-type” design for internal contacts enhances functionality during short circuits by mitigating electromagnetic repulsion
  • Meets UL 94 flammability requirements with self-extinguishing/non-flammable materials to prevent fires

LS7R03202PS00L Parts

FiltersFilters

LS7R03202PS00L Applications

Highlights Section

  • Solar/PV systems: combiner boxes, recombiner boxes and inverters
  • Energy storage systems: disconnection of batteries, containerized batteries, electrical vehicle chargers
  • Oil & gas: dc drives
  • Railway: earthing switches and battery disconnection
  • UPS switching and isolation of batteries; Electrical vehicle chargers

Series: LS7R03202PS00L Resources