background-waves

Series: LS60400 500 V

Dc Disconnect Switch
Product Status| Activei
info

When trying to isolate circuits or repair systems, the LS60400 dc disconnect switch quickly breaks or resumes the flow of current safely to prevent shock hazards. It has a total voltage rating of 500 V dc and an amperage rating of 400 A. They are available in one or two pole models.

  • Streamlined design
  • High-level disconnection insulation
  • Self-cleaning blade contacts
  • Internal "sandwich-type" 2-contact symmetrical design
  • Meets UL 94 flammability requirements with self-extinguishing/non-flammable materials
  • Eliminates the need for external bridging links to lower heat dissipation for increased energy efficiency and reduces footprint.
  • Provides a barrier to stop conduction when switch is in off position for added safety
  • Eliminates performance degradation (from electrical resistance over time) to ensure product consistency.
  • Mitigates the electromagnetic force of repulsion to offer enhanced functionality in short-circuit conditions.
  • Prevents fires

LS60400 500 V Parts

FiltersFilters

LS60400 500 V Applications

Highlights Section

  • Solar/PV systems: combiner boxes, recombiner boxes and inverters
  • Energy storage systems: disconnection of batteries, containerized batteries
  • Oil & gas: dc drives
  • Railway: earthing switches and battery disconnection
  • UPS switching and isolation of batteries; Electrical vehicle chargers

Series: LS60400 500 V Resources