background-waves

Series: LS60400 1000 V

Dc Disconnect Switch
Product Status| Activei
info

When trying to isolate circuits or repair systems, the LS60400 dc disconnect switch quickly breaks or resumes the flow of current safely to prevent shock hazards. It has a total voltage rating of 1000 V dc and an amperage rating of 400 A. They are available in one or two pole models.

  • Streamlined design reduces footprint, speeds installation and maintenance, and eliminates need for jumpers to increase energy efficiency
  • High-level disconnection insulation provides a barrier to stop conduction when switch is in off position for added safety
  • Self-cleaning blade contacts prevent performance degradation due to increased electrical resistance over time
  • Symmetrical “sandwich-type” design for internal contacts enhances functionality during short circuits by mitigating electromagnetic repulsion
  • Meets UL 94 flammability requirements with selfextinguishing/non-flammable materials to prevent fires
  • Streamlined design reduces footprint, speeds installation and maintenance, and eliminates need for jumpers to increase energy efficiency
  • High-level disconnection insulation provides a barrier to stop conduction when switch is in off position for added safety
  • Self-cleaning blade contacts prevent performance degradation due to increased electrical resistance over time
  • Symmetrical “sandwich-type” design for internal contacts enhances functionality during short circuits by mitigating electromagnetic repulsion
  • Meets UL 94 flammability requirements with selfextinguishing/non-flammable materials to prevent fires

LS60400 1000 V Parts

FiltersFilters

LS60400 1000 V Applications

Highlights Section

  • Solar/PV systems: combiner boxes, recombiner boxes and inverters
  • Energy storage systems: disconnection of batteries, containerized batteries
  • Oil & gas: dc drives
  • Railway: earthing switches and battery disconnection
  • UPS switching and isolation of batteries; Electrical vehicle chargers

Series: LS60400 1000 V Resources