ABS - EBS Spiral Coils

Complementing our extensive portfolio of vehicle connectors, we offer complete cable assemblies for the connection of truck tractors and semi-trailers. Our ABS (5-pole) and EBS (7-pole) electrical spiral coils conform to ISO 4141 standards and are available with various turn diameters. These 12 V and 24 V trailer electrical connectors feature either a Hytrel® (TEEE) or Polyurethane (TPU) sheath and are authorized for electrical connections on vehicles transporting hazardous goods (based on the technical specifications given by ADR/GGVS norms). Learn more about our ABS cable and EBS cable options below.
- Spiral coils with Hytrel® (TEEE) or polyurethane (TPU) sheath
- Various turn diameters are available
- Cables conform to ISO 4141 recommendations and standards
- Pre-assembled spiral coil cables eliminate the time, cost, and complications of terminal assembly and installation
ABS - EBS Spiral Coils Parts
Filters
Showing 1 to 12 of 13 Total Results
Part Number | Actions | Voltage Rating (V) | Cable Cores | Cable Material | Housing |
---|
Part Number | Actions | Voltage Rating (V) | Cable Cores | Cable Material | Housing | |
---|---|---|---|---|---|---|
12 | 2x4+3x1.5 mmq | Polyurethane | ||||
12 | 2x4+3x1.5 mmq | Polyurethane | Plastic | |||
24 | 2x6+3x1.5 mmq | HYTREL | ||||
24 | 2x6+3x1.5 mmq | HYTREL | ||||
24 | 2x4+3x1.5 mmq | Polyurethane | Plastic | |||
24 | 2x4+5x1.5 mmq | HYTREL | Plastic | |||
24 | 2x4+5x1.5 mmq | HYTREL | ||||
24 | 2x4+5x1.5 mmq | HYTREL | Plastic | |||
24 | 2x4+5x1.5 mmq | HYTREL | ||||
24 | 2x4+5x1.5 mmq | HYTREL | Plastic | |||
24 | 2x4+5x1.5 mmq | HYTREL | ||||
24 | 2x4+5x1.5 mmq | Polyurethane | Plastic |