Greycon series electrical connections are intended for use with separable truck-trailer combinations in order to connect an additional battery pack of the trailer with the generator of the truck using an electronically monitored charging system.
Additional battery packs in trailers are used with tailgate lifts, electrical forklifts or other technical equipment with high current consumption.
- Standards: Conforms to ISO 25981-2, recommendations and standards.
- Nickel-plated brass contacts with stainless steel springs
- Impact and chemical resistant plastic cover and lid provide extended life in harsh environments.
- Protected against close-range high pressure, high temperature spray downs and dust.
Greycon Coils Parts
Filters
Showing 1 to 12 of 12 Total Results
Part Number | Actions | Cable Material | Cable Diameter Inch | Cable Cores | Housing |
---|
Part Number | Actions | Cable Material | Cable Diameter Inch | Cable Cores | Housing | |
---|---|---|---|---|---|---|