background-waves

00682000

Product Status| Activei

00682000

Socket 2P 2 Faston T-shaped | Series: 2-Pole Socket
info

These connectors are used for the electrical connection of inspection lights, beacons and other accessories on vehicles with 12V and 24V electrical system.

The sockets are available for in-the-cab mounting, with and without lid, and in a version for external mounting.

  • Standards: Conforms to ISO 4165 recommendations and standards
  • Contacts made of brass with 6.3 mm screw or spade terminals
PropertyValue
Voltage Rating (V)
24
Housing
Plastic
Circuitry
2

00682000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00682000Socket 2P 2 Faston T-shaped

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.