background-waves

Series: BSAFE

300A BSAFE Dual-Pole Bi-Stable ADR & ATEX Electrical Switch
Product Status| Activei
info

OBSOLETE 2017

BSAFE is a series of bistable current isolating switcheswith mechanical ON-OFF, dual-pole, positive andnegative disconnection for 12V and 24V.

For use on equipment and protective systems intended foruse in potentially explosive atmospheres in the market or inservice in all EU member states. The equipment must carryan ‘ATEX’ certificate required by the directive 2014/34/UE.This directive is more commonly known as the ATEXdirective (ATmospheres EXplosives).ATEX Marking is required on equipments permanentlyenergized installed on ADR vehicle.

  • 300A continuous current rating
  • Waterproof IP67/IP69K
  • Manual emergency opening
  • Lockable during vehicle maintenance
  • LED diagnostics for device status

BSAFE Parts

FiltersFilters

Series: BSAFE Resources

BSAFE Related Products

Alternates