background-waves

Series: ADR Magnetic Battery Disconnect Switch

32V 250A ADR Magnetic Bi-Stable Heavy-Duty Battery Isolator Switch
Product Status| Activei
info

The 32V 250A ADR Magnetic Battery Disconnect Switch Series comes as either a base battery isolator switch or as a complete kit with an ATmospheres EXplosible (ATEX)-compliant chassis switch, cabin toggle switch, switch protection cover, and harnesses.

Magnetic bi-stable retention means this battery disconnect switch uses a minimum current when it is turned on and zero current when is off. The magnetic ON-OFF position absorbs current only during the commuting phase: when switched from (OFF) to (ON) and vice versa. This is generally referred to as “bi-stable with zero consumption.”

While this magnetic cutoff switch is designed specifically for ADR (Accord Dangereux Routier) applications, it can be used for non-ADR applications that can utilize a programmable disconnect time delay (between 1 second and 1 hour).

  • Designed specifically for ADR (Accord Dangereux Routier) applications
  • Can be used for non-ADR applications that can utilize a programmable disconnect time delay (between 1 second and 1 hour)
  • Magnetic bi-stable retention
  • Continuous current rating of 250A, intermittent current rating of 1000A for 30 seconds, and short circuit rating of 2000A for 5 seconds
  • Protected against dust and water IP67/X9K standards
  • Single-pole, single-throw (SPST) circuitry
  • 12-24V coil rating
  • Integrated 7-way DIN connector
  • 2A auxiliary contact
  • Available as a base battery kill switch or as a kit with ATEX-compliant chassis switch, cabin toggle switch, switch protection cover, and harnesses

ADR Magnetic Battery Disconnect Switch Parts

FiltersFilters

ADR Magnetic Battery Disconnect Switch Applications

Highlights Section

  • Heavy-Duty Trucks
  • Agriculture
  • Construction
  • Mining
  • Material Handling

Series: ADR Magnetic Battery Disconnect Switch Resources