background-waves

1000 VDC Disconnect Switches

Littelfuse 1000 V dc disconnect switches are energy-efficient, compact units that preserve battery life and minimize shock hazards. They allow users to isolate circuits by quickly breaking the flow of electrical current. LS6 series switches are available in 1-pole or 2-pole configurations with a choice of current ratings at either 250 A or 400 A. In addition to isolating batteries, 1000 V dc disconnect switches are used in solar/PV systems, energy storage systems, oil and gas rigs, railways, EV chargers, and uninterruptible power supplies.
  • Current ratings of 250 A or 400 A
  • Short circuit current ratings (SCCRs) of 10 kA
  • Impulse voltage withstand ratings of 12 W
  • UL 94V-0 flammability ratings
  • UL Listed
  • REACH and RoHS compliant
  • Streamlined designs eliminate the need for external bridging links (jumpers) to increase energy efficiency by dissipating heat
  • Self-cleaning contacts prevent loss of performance
  • Enhanced functionality during short-circuit conditions ensured by an internal design that mitigates electromagnetic repulsion between contacts
  • Construction with self-extinguishing and nonflammable materials reduces fire risks

1000 VDC Disconnect Switches Parts

FiltersFilters

1000 VDC Disconnect Switches Applications

Highlights Section

  • Battery-powered vehicles and industrial equipment
  • Dc motors used in the oil and gas industry
  • Energy storage systems
  • EV chargers
  • Railway earthing switches and locomotive batteries
  • Solar energy system combiner boxes, inverters, and recombiner boxes

1000 VDC Disconnect Switches Resources

1000 VDC Disconnect Switches Featured Products