Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating Max (A) | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Panel Thickness | Contacts | Recommended Torque |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating Max (A) | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Panel Thickness | Contacts | Recommended Torque | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 36 | SPST | On - None - Off | 2 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Nickel Plated Brass Face and Hex Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | SPST | On - None - Off | 2 Blade | Plastic with Plated Steel Cap | Standard | Nickel-Plated Brass - 17.46mm | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | SPST | On - None - Off | 2 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | SPST | On - None - Off | 2 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | SPDT | On - None - On | 3 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Up to 1/4 (6.35mm) thick | Silver | ||||||
10 | 36 | SPDT | On - None - On | 3 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass Bright Finish - 17.4625 | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | On - Off - On | 3 Blade | Standard | Black Finished Face Nut | Silver | |||||||||
10 | 36 | DPST | On - None - Off | 4 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | DPST | On - None - Off | 4 Blade | Plastic with Plated Steel Cap | Standard | Nickel-Plated Brass - 17.46mm | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | DPDT | On - None - On | 6 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | DPDT | On - None - On | 4 Blade | Plastic with Plated Steel Cap | Standard | Nickel-Plated Brass - 17.46mm | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver | |||||
10 | 36 | DPDT | On - None - On | 6 Blade | Plastic with Plated Steel Cap | Standard Toggle | Nickel-Plated Brass - 17.4625 | Nickel Plated Brass Face Nut | Up to 1/4 (6.35mm) thick | Silver |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Discover vehicle power control and circuit protection products Littelfuse and Cole Hersee supplies for in-store sales.