Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 55025 series is our most popular sealed toggle switch product, meant to be mounted in virtually any environment and for any application.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Contacts |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Contacts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 24 | SPST | IP67 | On - None - Off | 2 Leads (304mm 14AWG Cut) | Black Plastic | Standard Toggle | Nickel-Plated Brass - 15.24 | Nickel Plated Brass Face and Hex Nut | Silver | |||
25 | 12 | SPST | IP67 | Momentary On - None - Off | 2 Leads (304mm 14AWG Cut) - 2 Leads (304mm 14AW G Cut) | Black Plastic | Standard Toggle | Nickel-Plated Brass - 15.24 | Chrome Plated Face Nut | Silver | |||
25 | 12 | SPST | IP67 | Momentary On - None - Off | 2 Leads (304mm 14AWG Cut) | Black Plastic | Standard Toggle | Nickel-Plated Brass - 15.24 | Nickel Plated Brass Face and Hex Nut | Silver | |||
25 | 12 | SPDT | IP67 | On - Off - On | 2 Wire | Black Plastic | Standard | Nickel-Plated Brass - 15.32 | Nickel Plated Brass Face Nut | Silver | |||
25 | 12 | SPDT | IP67 | On - Off - On | 2 Wire | Black Plastic | Standard | Nickel-Plated Brass - 15.32 | Silver | ||||
15 | 24 | SPDT | IP67 | On - None - On | 3 Wire | Black Plastic | Standard | Nickel-Plated Brass - 15.32 | Plated Steel Hex Nut | Silver | |||
15 | 24 | SPDT | IP67 | On - None - On | 3 Wire | Black Plastic | Standard | Nickel-Plated Brass - 15.32 | Plated Steel Hex Nut | Silver | |||
15 | 24 | SPDT | IP67 | Momentary On - Off - Momentary On | 3 Wire | Black Plastic | Standard | Nickel-Plated Brass - 15.32 | Plated Steel Hex Nut | Silver | |||
15 | 24 | SPDT | IP67 | Momentary On - Off - Momentary On | 3 Wire | Black Plastic | Standard | Nickel-Plated Brass - 15.32 | Plated Steel Hex Nut | Silver | |||
15 | 24 | SPST | IP67 | Off | 2 Leads (304mm 14AWG Cut) | Black Plastic | Toggle | Nickel-Plated Brass - 15.24 | Plated Steel Hex Nut | Silver | |||
15 | 12 | SPST | IP67 | Off | 2 Leads (304mm 14AWG Cut) | Black Plastic | Toggle | Nickel-Plated Brass - 15.24 | Silver | ||||
15 | 24 | SPST | IP67 | On - None - Off | 2 Leads (304mm 14AWG Cut) | Black Plastic | Standard Toggle | Nickel-Plated Brass - 15.24 | Nickel Plated Brass Face Nut | Silver |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.