Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
When viewed from the terminals, the lever projects to the right.Lever is 2 7/8" overall length. Two tapped 10-32 mounting holes, 5/8" on centers. Replaces: Delco D851, D853, D855, GMC 1997901, 1997915, 1997922, Motorcraft SWG-317, Wagner FC-21630. Single Pull Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Input Terminals | Housing | Contacts | Mounting Method |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Input Terminals | Housing | Contacts | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.6 | 12 | SPST | Normally Closed / Spring Return to Closed | 2 | Lever | 2 Blade | Two 10-32 tapped holes 5/8 (15.87 mm) on center | |||||
4.6 | 12 | SPST | Normally Closed / Spring Return to Closed | Lever | Two #10-32 Terminal Screw | Plated Steel | Two 10-32 tapped holes 5/8 (15.87 mm) on center | |||||
4.6 | 12 | SPST | 2 | Lever | 2 Blade | Two 10-32 tapped holes 5/8 (15.87 mm) on center | ||||||
4.6 | 12 | SPST | Lever | Two #10-32 Terminal Screw | Plated Steel | Two 10-32 tapped holes 5/8 (15.87 mm) on center | ||||||
4.6 | 12 | SPST | Normally Open | 2 | Button | 2 Bullet | ||||||
SPST | Two #6-32 Terminal Screw | Plated Steel | 1/8in-27 Diameter 0.34in (8.73mm) Mounting Stem | |||||||||
10 | 12 | SPST | Normally Closed | 2 | Knob | Two #10-32 Terminal Screw | Plastic | Silver | 1/2-20 Diameter 1-5/32 ( 29.37 mm) long |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.