Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Details | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Details | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Protective Boot | ||||||||||||||||
5 | 12 | SPST | Normally Open | Two #8-32 Screw | Copper | 7/16-20 UNF-2A thread 7/16 long with two flats for mounting in double D hole | ||||||||||
10 | 12 | SPST | Normally Open | Two 18AWG wire leads 7 long | PVC-Coated | 3/8 (9.5mm) long. 7/16 _20 (7.9mm) diameter mounting stem | ||||||||||
20 | 12 | SPST | Normally Open | 2 | Ball Switch | Two #8-32 Screw | Gasket Seal | Silver | 9/16 - 18 UNF-2A thread 5/16 long | |||||||
20 | 12 | SPST | Normally Open | 2 | Ball Switch | Two #8-32 Screw | Plated Steel | Silver | ||||||||
20 | 12 | SPST | Normally Open | 2 | Ball Switch | Two Terminal Stud 11.93 Long 11.17mm Apart | Zinc-Plated Steel | Silver | ||||||||
5 | 12 | SPST | Normally Closed / (Open When Depressed / Spring Return) | Ball Switch | Two #8-32 Screw | Silver | 3/4 -16 UNF-2A thread 31/64 long | |||||||||
5 | 12 | SPST | Normally Closed / (Open When Depressed / Spring Return) | Ball Switch | Terminated in Packard 12010973 | Silver | 3/4 -16 UNF-2A thread 31/64 long | |||||||||
35 | 12 | SPST | Normally Open | 2 | Ball Switch | Two Screw | Silver |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.