background-waves

CTUSB002-BP

Product Status| Activei

CTUSB002-BP

SINGLE PORT TYPE A USB 2.0 CHARGER | Series: Carling Retail Chargers
info
PropertyValue
Current Rating Max in Amps
3.6
Hardware
Spring Loaded Access Cover
Housing
Black Plastic
Ingress Protection
IP64
Input Terminals
1/4" Tab
Mounting Method
Snap
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Voltage Rating - Continuous
9
Voltage Rating (V)
32
Dimensions (mm)
21.08 x 36.83

CTUSB002-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CTUSB002-BPSINGLE PORT TYPE A USB 2.0 CHARGER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.