The USB CV-Charger is designed to charge electronic devices compatible with 2.0 or 3.1 USB types. The CV-Charger delivers fast charging times even in extreme temperatures from -40 °C to+85 °C. This innovative product features a spring-loaded access door that automatically closes to safeguard its electronics, assuring prolonged safe and reliable operation. The center LED indicates charging is in progress.