Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.
Our Universal Rotary Switches are designed to provide circuit control to a multitude of power and accessory applications.
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Mounting Method |
---|
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|
12 | Five : Off - Hazard - Hazard and Headlight - Headlight and WorkLight1 - Headlight and WorkLight1 and WorkLight2 | D-Shaft | None | Packard Connector #2977042 | Plated Steel | O-Ring in Stem | 1/2 in-20 | |||
12 | Three : On-Off-On : Spring Return to Off | Lever | None | 3 Screw | Plated Steel | 7/16 in-28 |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.