Automotive Aftermarket Catalog
Find information about and order replacement Littelfuse fuses, relays, solenoids, connectors and other electronic components for cars and trucks.
Part Number | Actions | Positions | Actuator | Voltage Rating (V) | Input Terminals | Actuator Details |
---|
Part Number | Actions | Positions | Actuator | Voltage Rating (V) | Input Terminals | Actuator Details | |
---|---|---|---|---|---|---|---|
Two | 12 | ||||||
Two | 12 | ||||||
Two | Knob | 12 | Two 18 GA Lead Wires | Dimmer Symbol | |||
Three : Variable - Dim - Bright | Knob | 12 | Two 18 GA Lead Wires | Dimmer Symbol | |||
Two | Knob | 12 | Two 18 GA Lead Wires | Dimmer Symbol | |||
Three : Variable - Dim - Bright | Knob | 12 | TYCO Terminal #3-520106-2 | Dimmer Symbol | |||
Four | 12 | ||||||
Four | 12 | ||||||
Three : Mom On - Off - Mom On : Spring Return to Off | Bitted Mixed Keys | 12 | 3 Screw | ||||
Three : Mom On - Off - Mom On : Spring Return to Off | Bitted Mixed Keys | 12 | 3 Screw | ||||
Three : Reverse - Off - Forward : Spring Return to Off | Lever | 12 | 4 Screw |
Find information about and order replacement Littelfuse fuses, relays, solenoids, connectors and other electronic components for cars and trucks.
Rotary switches are operated by rotating the actuator, which may be a knob, lever, or key, depending on the model of the switch and its application. Rotary switches can be two-position on/off or reversing switches or multi-position switches that allow variable control of a load. For example, multi-position rotary switches may be used for dimmable lights with distinct
Rotary switches make or break electrical connections by the closing or opening electrical contacts as a spindle rotates. Terminals are typically placed around the spindle at fixed rotation intervals, determining the number of available switch positions. There are many different rotary switch designs, including single-pole, single-throw (SPST) rotary switches, rotary