Series: One Circuit Push Pull Switches
10A Heavy Duty Universal Application Push-Pull Type Switches






Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The One Circuit Push Pull Series provide discrete positions for pre-determined circuit closures. These heavy duty switches are designed for universal applications.
One Circuit Push Pull Switches Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Circuits |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 12 | SPST | Normally Open | 2 | Black Plastic Knob | 2 Screw | Plated Steel | Silver Laminated | ||||||
20 | 12 | SPST | Normally Open | 2 | Chrome-Plated Brass Knob | 2 Screw | Plated Steel | Silver Laminated | ||||||
20 | 12 | SPST | Normally Open | 2 | Black Plastic Knob | 2 Screw | Gasket Sealed | O-Ring in Stem | Silver Laminated | |||||
10 | 12 | SPST | Normally Closed | 2 | Knob | Tan Plastic | 2 Screw | Plated Steel | Bronze | |||||
10 | 12 | SPST | Normally Closed | 2 | Knob | Aluminum | 2 Screw | Plated Steel | ||||||
10 | 12 | SPST | Normally Open | 2 | Chrome-Plated Brass Knob | 2 Blade | Plated Steel | |||||||
10 | 12 | SPST | Normally Closed | 2 | Knob | Chrome-Plated Brass | 2 Screw | Plated Steel | Bronze |
One Circuit Push Pull Switches Applications
- Construction Equipment
- Agricultural Equipment
- Material Handling Equipment
- Transit and Commercial Vehicles
Series: One Circuit Push Pull Switches Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.