Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Headlamp Push Pull Series provides discrete positions for pre-determined circuit closures. The circuits and indicators within this family are designed for repeated use.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.