background-waves

Series: Heavy Duty Push-Button Switches

35A & 20A Cylindrical Housing Push-Button Momentary Switches
Product Status| Activei
info

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

Heavy Duty Push-Button Switches Parts

FiltersFilters

Series: Heavy Duty Push-Button Switches Resources