background-waves

Series: Engine Start-Stop Push-Button Switches

35A & 20A Imprinted Push-Button Momentary Switches
Product Status| Activei
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Engine Start-Stop Push Button Series provides temporary circuit closure to engage engine features. Interface designed for impact-resistance to ensure deliberate actuation.

  • Silver Contacts for Corrosion Resistance
  • Actuator resistant to oil, water and other liquids

Engine Start-Stop Push-Button Switches Parts

FiltersFilters

Series: Engine Start-Stop Push-Button Switches Resources