Ignition Switches

- Continuous current ratings from 5 A to 70 A
- Optimized for use with 12 V systems
- Tested to the SAE J259 standard for ignition switches
- Multiple switch positions
- Several models can serve as dc disconnect switches
Ignition Switches Parts
Filters
Part Number | Actions | Number of Positions | Current Rating (Continuous) in Amps | Actuator | Housing | Positions | Voltage Rating (V) | Actuator Details |
---|
Part Number | Actions | Number of Positions | Current Rating (Continuous) in Amps | Actuator | Housing | Positions | Voltage Rating (V) | Actuator Details | |
---|---|---|---|---|---|---|---|---|---|
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 | |||||||||
1500 |
Ignition Switches Applications
- Agricultural equipment
- Commercial vehicles
- Construction equipment
- Material handling equipment
- Maritime equipment
- Watercraft
Ignition Switches Resources

Automotive Aftermarket Catalog
Find information about and order replacement Littelfuse fuses, relays, solenoids, connectors and other electronic components for cars and trucks.
Ignition Switches Featured Products
Ignition Switches Support
Frequently Asked Questions
What are ignition switches?
An ignition switch (also known as a starter switch) activates a vehicle's main electrical system, providing the necessary power to engage a vehicle's ignition system and accessories, such as the radio, power windows, wipers, and signals. When the switch is turned to the off position, it deactivates the electrical system and turns the vehicle off.
How do ignition switches work?
An ignition switch engages a vehicle's main electrical system, allowing voltage to flow from the vehicle's battery to the ignition system. Typically, keyed ignition switches feature a lock cylinder, while push-button ignition switches use a button and remote control system to communicate with a vehicle's computer. Ignition switches can be simple 2-position on/off