background-waves

SPD2-PV15-3P0-R

Product Status| Activei

SPD2-PV15-3P0-R

"SPD,DIN RAIL,TYPE 2 PV,3P0,1500V,RC" | Series: SPD2 PV
info
Surge protection devices (SPDs) provide equipment protection from transient overvoltage events lasting micro-seconds. By limiting the overvoltage to the equipment during these events, costly damage and downtime can be mitigated. The surge protection devices for solar string box and inverter applications are available in 1100 and 1500 V dc in the 3+0 configuration.
PropertyValue
Output Form
Isolated SPDT
Short Circuit (kA)
65
Weight (kg)
0 Kg (kilogram)
Thermal Protection
Yes
Communications
No
Touchsafe
Yes
Voltage Protection Level
5000
Voltage Protection Rating
4000
Number of Poles
3
Neutral
No
Conformally Coated
No
Indication
Green / Not Green
Input AC Line Frequency (Hz)
50/60
Input Voltage Maximum (V)
1500 V dc
Maximum Continuous Operation Voltage (MCOV) ac
1500 V dc
Operating Temperature Max (°C)
80
Operating Temperature Maximum Fahrenheit
185
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40

SPD2-PV15-3P0-R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPD2-PV15-3P0-R"SPD,DIN RAIL,TYPE 2 PV,3P0,1500V,RC"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.