background-waves

SPD2-550-4P0-R

Product Status| Activei

SPD2-550-4P0-R

"SPD,DIN RAIL,TYPE 2,4P0,550V,RC" | Series: SPD2 4P+0
info
Surge protection devices (SPDs) provide equipment protection from transient overvoltage events lasting micro-seconds. By limiting the overvoltage to the equipment during these events, costly damage and downtime can be mitigated. The surge protection devices for the 4+0 configuration are available for 120 V to 480 V nominal voltage sub-distribution board applications.
PropertyValue
Input Voltage (V)
480
Output Form
Isolated SPDT
Short Circuit (kA)
200
Weight (kg)
0 Kg (kilogram)
Thermal Protection
Yes
Communications
No
Touchsafe
Yes
Voltage Protection Level
2500
Voltage Protection Rating
2000
Number of Poles
4
Neutral
No
Conformally Coated
No
Indication
Green / Not Green
Input AC Line Frequency (Hz)
50/60
Input Voltage Maximum (V)
550 V ac
Maximum Continuous Operation Voltage (MCOV) ac
550 V ac
Operating Temperature Max (°C)
80
Operating Temperature Maximum Fahrenheit
185
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Response Time (ms)
<25
Temporary Overvoltage (TOV) Safe Failure (UT)
697

SPD2-550-4P0-R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPD2-550-4P0-R"SPD,DIN RAIL,TYPE 2,4P0,550V,RC"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.