background-waves

SPD2-300-1P1-R

Product Status| Activei

SPD2-300-1P1-R

"SPD,DIN RAIL,TYPE 2,1P1,300V,RC" | Series: SPD2 1P+1
info
Surge protection devices (SPDs) provide equipment protection from overvoltage events lasting micro-seconds. By limiting the overvoltage to the equipment during these events, costly equipment damage and downtime can be mitigated. The surge protection devices for the 1+1 configuration are available for 60 V to 277 V nominal voltage sub-distribution board applications.
PropertyValue
Input Voltage (V)
240
Output Form
Isolated SPDT
Short Circuit (kA)
150
Weight (kg)
0 Kg (kilogram)
Thermal Protection
Yes
Communications
No
Touchsafe
Yes
Voltage Protection Level
1500
Voltage Protection Rating
900
Number of Poles
1
Neutral
No
Conformally Coated
No
Indication
Green / Not Green
Input AC Line Frequency (Hz)
50/60
Input Voltage Maximum (V)
300 V ac
Maximum Continuous Operation Voltage (MCOV) ac
300 V ac
Operating Temperature Max (°C)
80
Operating Temperature Maximum Fahrenheit
185
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Response Time (ms)
<25
Temporary Overvoltage (TOV) Safe Failure (UT)
337

SPD2-300-1P1-R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SPD2-300-1P1-R"SPD,DIN RAIL,TYPE 2,1P1,300V,RC"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.