The SPD2 1P+0 series is a surge protection device that safeguards components from transient overvoltage or surges that last micro-seconds by limiting the fault current to a load or the unit being protected. The majority of surges are caused by equipment being turned on or off within a facility. By limiting these surges, costly damage, downtime, repairs, and missed deadlines can be mitigated. The surge protection devices for the 1+0 configuration are available for 60 V to 600 V nominal voltage sub-distribution board applications.
Capability to clamp and withstand high-energy transients
UL Recognized and VDE-IEC compliant in single part number
Interlocking tab mechanism
No additional overcurrent protection devices required in UL applications
Compact footprint
Visual life indicator
Pluggable modules
Thermal protection
IP20 protection rating
Ensures low-residual voltage during high-energy surge events and higher nominal discharge current to prevent disruption or damage to equipment
One component can be utilized globally, reducing inventory needs and simplifying allocation of parts
Secures module to withstand vibration
Reduces the number of components and costs required for protection
Increases panel design flexibility
Quick visual determines module replacement status to avoid loss of protection
Fast and simple to replace, minimizing maintenance and downtime. No tools required