1-Form-A Power Series - Normally open output for AC and DC load switching

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Normally Open Power Relays, bidirectional type (AC/DC load):

For power applications requiring a non-biased heat sink with superior thermal management properties, the i4-PAC and ISOPLUS-264 power relays are an ideal solution.


Features & Benefits:

  • Low drive current
  • High reliability
  • Provides galvanic input to output isolation

Applications:

  • Replace electromechanical relays
  • Replace mechanical switches
  • Implement computer control of electromechanical circuits

Access specifications, certifications, check availability and order parts below

Catalog #Blocking Voltage (VP)Load Current (Free Air) (ARMS)Load Current (5°C/W Heat Sink) (ARMS)Load Current (TC = 25°C) (ARMS)On-Resistance (Ω)Isolation Voltage (VRMS)Input Control Current (mA)Off-State Leakage (µA)Switching Speeds ton / toff (ms)Output Capacitance (pF)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC1908J603.58.5150.3250010120 / 51100i4-PACPartCPC1908JCheckOrder
CPC1909J606.515150.1250010125 / 104000ISOPLUS-264PartCPC1909JCheckOrder
CPC1918J1005.2513150.1250010125 / 102250ISOPLUS-264PartCPC1918JCheckOrder
CPC1927J2502.76.7150.2250010125 / 101100ISOPLUS-264PartCPC1927JCheckOrder
CPC1967J4001.353.3513.150.85250010120 / 5470i4-PACPartCPC1967JCheckOrder
CPC1968J50025150.35250010120 / 5620ISOPLUS-264PartCPC1968JCheckOrder
CPC1977J6001.253.181250010120 / 52450i4-PACPartCPC1977JCheckOrder
CPC1978J8000.751.857.252.3250010120 / 5390i4-PACPartCPC1978JCheckOrder
CPC1979J6001.43.514.50.75250010125 / 5700ISOPLUS-264PartCPC1979JCheckOrder
CPC1986J10000.651.66.53250010120 / 5330i4-PACPartCPC1986JCheckOrder
CPC1988J10000.92.259.42.5250010120 / 5540ISOPLUS-264PartCPC1988JCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.