1-Form-A Power (DC-Only) Series - Normally open output for unidirectional load current

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Normally Open Power Relays, unidirectional type (DC-only load):

For power applications requiring a non-biased heat sink with superior thermal management properties, the i4-PAC and ISOPLUS-264 power relays are an ideal solution.


Features & Benefits:

  • Low drive current
  • High reliability
  • Provides galvanic input to output isolation

Applications:

  • Replace electromechanical relays
  • Replace mechanical switches
  • Implement computer control of electromechanical circuits

Access specifications, certifications, check availability and order parts below

Catalog #Blocking Voltage (VP)Load Current (Free Air) (A)Load Current (5°C/W Heat Sink) (A)Load Current (TC = 25°C) (A)On-Resistance (Ω)Isolation Voltage (VRMS)Input Control Current (mA)Off-State Leakage (µA)Switching Speeds ton / toff (ms)Output Capacitance (pF)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC1708J60411.85240.08250010120 / 51250i4-PACPartCPC1708JCheckOrder
CPC1709J60922.8320.05250010120 / 54000ISOPLUS-264PartCPC1709JCheckOrder
CPC1718J1006.7517.5320.075250010120 / 51600ISOPLUS-264PartCPC1718JCheckOrder
CPC1727J2503.48.6200.09250010120 / 5700ISOPLUS-264PartCPC1727JCheckOrder
CPC1777J6001.54.6150.5250010120 / 53500i4-PACPartCPC1777JCheckOrder
CPC1779J6001.654.12150.4250010120 / 5675ISOPLUS-264PartCPC1779JCheckOrder
CPC1786J10000.651.756.92250010120 / 5330i4-PACPartCPC1786JCheckOrder
CPC1788J100012.4510.31.25250010120 / 5640ISOPLUS-264PartCPC1788JCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.