background-waves

P1101UCL

Product Status| Activei

P1101UCL

SIDACtor® Uni 4Chips 95V 500A MS013 RoHS | Series: pxxx1u_
info
This multiport line protector is designed as a single-package solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin SOIC package, it is equivalent to four discrete DO-214AA packages.

Available in surge current ratings up to 500A for a 2x10µs event, the multiport line protector is ideal for densely populated line cards that cannot afford PCB inefficiencies or the use of series power resistors.

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured across pins 1-2, 2-3, 4-5, or 5-6 at 1 MHz with a 2V bias and is a typical value. Capacitance across pins 1-3 or 4-6 is approximately half. “UC” capacitance is approximately 2x the listed value for “UA” product.
  • Parallel capacitive loads may affect electrical parameters.
PropertyValue
VDRM T-R (V)
95
VS T-R (V)
130
Pins Tip to Ring
3-1 6-4
CO 2V T-R MAX (pF)
105
CO 2V T-R MIN (pF)
15
Iscurr
800
IDRM @ VDRM (µA)
5
IH (A)
120
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Pins Tip to Ground
3-2 6-5
Pins Ring to Ground
1-2 4-5
Vf (V)
5
Package
MS-013
Circuit Diagram
Quad SLIC
Switching Voltage Ring to Ground
130
Type
SLIC Protection SIDACtor Device
Configuration
Dual Port
On-State Voltage Vt
4
Switching Voltage Tip to Ground
130
Dye Type Rating
C
Peak Off-State Voltage Ring to Ground
95
Min Capacitance Ring to Ground pF
50
Max Capacitance Ring to Ground
160
Max Capacitance Tip to Ground
160
ITSM 60Hz (A)
30
Circuit Name
Quad SLIC
Min Capacitance Tip to Ground
50
Peak Off-State Voltage Tip to Ground
95

P1101UCL Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P1101UCLRPSIDACtor® Uni 4Chips 95V 500A MS013 RoHSRoHS9/1/2004NoNo
P1101UCLTPSIDACtor® Uni 4Chips 95V 500A MS013 RoHSRoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.