background-waves

P0721UA

Product Status| Obsoletei

P0721UA

SIDACtor® Uni SYM 4Chp 65V 50A MS013 | Series: pxxx1u_
info
This multiport line protector is designed as a single-package solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin SOIC package, it is equivalent to four discrete DO-214AA packages.

Available in surge current ratings up to 500A for a 2x10µs event, the multiport line protector is ideal for densely populated line cards that cannot afford PCB inefficiencies or the use of series power resistors.

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured across pins 1-2, 2-3, 4-5, or 5-6 at 1 MHz with a 2V bias and is a typical value. Capacitance across pins 1-3 or 4-6 is approximately half. “UC” capacitance is approximately 2x the listed value for “UA” product.
  • Parallel capacitive loads may affect electrical parameters.
PropertyValue
VDRM T-R (V)
65
VS T-R (V)
88
Pins Tip to Ring
3-1 6-4
CO 2V T-R MAX (pF)
105
CO 2V T-R MIN (pF)
20
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
120
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
75
Ipp10x700
75
Ipp2x10
150
Ipp5x320
75
Ipp8x20
150
Pins Tip to Ground
3-2 6-5
Pins Ring to Ground
1-2 4-5
Vf (V)
5
Package
MS-013
Circuit Diagram
Quad SLIC
Switching Voltage Ring to Ground
88
Type
SLIC Protection SIDACtor Device
Configuration
Dual Port
On-State Voltage Vt
4
Switching Voltage Tip to Ground
88
Dye Type Rating
A
Peak Off-State Voltage Ring to Ground
65
Min Capacitance Ring to Ground pF
45
Max Capacitance Ring to Ground
190
Max Capacitance Tip to Ground
190
ITSM 60Hz (A)
20
Circuit Name
Quad SLIC
Min Capacitance Tip to Ground
45
Peak Off-State Voltage Tip to Ground
65

P0721UA Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0721UARPSIDACtor® Uni SYM 4Chp 65V 50A MS013RoHS9/1/2004NoNo
P0721UATPSIDACtor® Uni SYM 4Chp 65V 50A MS013RoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.