background-waves

P0901SCL

Product Status| Activei

P0901SCL

SIDACtor® Uni 75V 500A DO214 2L RoHS | Series: pxxx1s_
info
These DO-214AA unidirectional protectors are constructed with a SIDACtor® device and an integrated diode. They protect SLICs (Subscriber Line Interface Circuits) from damage during transient voltage activity and enable line cards to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.
  • Parallel capacitive loads may affect electrical parameters.
PropertyValue
VDRM T-R (V)
75
VS T-R (V)
98
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
180
CO 2V T-R MIN (pF)
60
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
120
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Vf (V)
5
Package
DO-214AA
Circuit Diagram
Single Chip SLIC
Type
SLIC Protection SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
C
ITSM 60Hz (A)
30
Circuit Name
Single Chip SLIC

P0901SCL Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0901SCL
P0901SCLRPSIDACtor® Uni 75V 500A DO214 2L RoHSRoHS11/1/2004NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.