background-waves

B3204UCL

Product Status| Activei

B3204UCL

Battrax® Dual Pos Neg 200mA 500A MS013 | Series: Bxxx4u_
info
This Battrax® device protects SLICs that use both a positive and negative ring voltage. It limits transient voltages with rise times of 100ÂV/µs to Vref ±10 V.

Littelfuse's six-pin Battrax® devices are constructed using four SCRs and four gate diodes. The SCRs conduct when a voltage that is more negative than -Vref (and/or more positive than +Vref) is applied to the cathode (Pins 1 and 3) of the SCR. During conduction, the SCRs appear as a low-resistive path which forces all transients to be shorted to ground.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • IPP ratings assume a VREF = ±48 V.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Off-state capacitance is measured at 1MHz with a 2 V bias and is a typical value. "UC"product is approximately 2x the listed value.
  • Positive Battrax information is preliminary data.
  • VREF maximum value for the negative Battrax is -200 V.
  • VREF maximum value for the positive Battrax is 110 V.
PropertyValue
VDRM T-R (V)
I±VrefI + I±1.2VI
VS T-R (V)
I±Vref| + |±0V|
IH (mA)
200
On-State Voltage (VT) (V)
4
CO 2V T-R MIN (pF)
30
CO 2V T-R MAX (pF)
200
di/dt @ 110°C (A/µs)
500
Package
MS-013
Gate Trigger Current
100
Ipp5x320
200
Ipp10x1000
100
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITHOUT
Ipp10x160
200
Ipp10x560
150
Ipp8x20
400
ITSM 60Hz (A)
50
Ipp2x10
500
Ipp5x310
200

B3204UCL Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
B3204UCLRPBattrax® Dual Pos Neg 200mA 500A MS013RoHS9/1/2004NoNo
B3204UCLTPBattrax® Dual Pos Neg 200mA 500A MS013RoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.