background-waves

B1101UCL

Product Status| Activei

B1101UCL

Battrax® Dual Neg 100mA 500A MS013 RoHS | Series: Bxxx1u_
info
The Battrax® series offers programmable SIDACtor® overvoltage protection devices for SLIC applications. The Single Port Negative Battrax Series provides a programmable device that is referenced to a negative voltage source while internal diodes provide protection from positive surge events.
PropertyValue
VDRM T-R (V)
|-Vref| + |-1.2V|
VS T-R (V)
|-Vref| + |-10V|
IH (mA)
100
On-State Voltage (VT) (V)
4
CO 2V T-R MIN (pF)
30
CO 2V T-R MAX (pF)
200
di/dt @ 110°C (A/µs)
500
Package
MS-013
Gate Trigger Current
100
Ipp5x320
200
Ipp10x1000
100
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITHOUT
Ipp10x160
200
Ipp10x560
150
Ipp8x20
400
ITSM 60Hz (A)
50
Ipp2x10
500
Ipp5x310
200
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Gate triggered tracking device
  • Integrated diodes for positive voltage

B1101UCL Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
B1101UCLRPBattrax® Dual Neg 100mA 500A MS013 RoHSRoHS9/1/2004NoPdf IconCoC_RoHS9_B1101UCLRPPdf IconREACH_SVHC Declaration (Contain)_B1101UCLRPContainsNo
B1101UCLTPBattrax® Dual Neg 100mA 500A MS013 RoHSRoHS9/1/2004NoPdf IconCoC_RoHS9_B1101UCLTPPdf IconREACH_SVHC Declaration (Contain)_B1101UCLTPContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.