background-waves

B1101UA

Product Status| Obsoletei

B1101UA

Battrax® Dual Neg 100mA 50A MS013 | Series: Bxxx1u_
info
The Battrax® series offers programmable SIDACtor® overvoltage protection devices for SLIC applications. The Single Port Negative Battrax Series provides a programmable device that is referenced to a negative voltage source while internal diodes provide protection from positive surge events.
PropertyValue
VDRM T-R (V)
|-Vref| + |-1.2V|
VS T-R (V)
|-Vref| + |-10V|
IH (mA)
100
On-State Voltage (VT) (V)
4
CO 2V T-R MIN (pF)
50
CO 2V T-R MAX (pF)
200
di/dt @ 110°C (A/µs)
500
Package
MS-013
Gate Trigger Current
100
Ipp5x320
75
Ipp10x1000
45
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x160
90
Ipp10x560
50
Ipp8x20
150
ITSM 60Hz (A)
20
Ipp2x10
150
Ipp5x310
75
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Gate triggered tracking device
  • Integrated diodes for positive voltage

B1101UA Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
B1101UARPBattrax® Dual Neg 100mA 50A MS013RoHS9/1/2004NoNo
B1101UATPBattrax® Dual Neg 100mA 50A MS013RoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.