A0609CA2LRP Series - DO214AA LCAS Protector

SIDACtor A0609CA2LRP Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A0609CA2LRP is an LCAS protector that does not require an external voltage reference. It specifically provides protection for a balanced ringing system with a ringing voltage range of +54 volts and -78 volts.

This three pin modified DO-214AA solution provides a smaller footprint and lower component count than the typical dual polarity programmable SLIC protector. This new overvoltage protector is applicable for WLL ( Wireless local loops), VoIP (Voice over IP) and regenerated POTS (Plain Old Telephone Systems) applications.

Features:

  • Modified DO-214AA
  • Solid-State transient protection
  • Switching speeds of nanoseconds
  • Fixed voltage asymmetrical design
  • Robust surge rating
  • Lower component count solution
  • Eliminates the need for large, bulky capacitors and blocking diodes required by traditional programmable solutions
  • Halogen free and RoHS compliant
  • 2nd level interconnect is Pb-free per IPC/ JEDEC J-STD-609A.01 

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RIscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsCO3VTYPIpp5x310Ipp10x700Ipp8x20Pins T-GPins R-GSurge RatingPartner ECAD ModelsStockSamples
A0609CA2LRP1322151-38005120500GR1089 INTER-BUILDING (SERIES321001001501-22-1AA0609CA2LRPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
A0609CA2LRP SIDACtor® asymmetrical 54V 78V DO214 3L RoHS No 08/20/2013 PbFree No 06/18/2015 Yes
08/20/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon SIDACTor Protection Thyristors A0609CA2LRP Datasheet

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...