background-waves

P2703AC

Product Status| Obsoletei

P2703AC

SIDACtor® SYM 3Chp 230V 500A TO220A | Series: Primary Protection Pxxx3AC
info

The SIDACtor® Primary Protection Balanced Series Modified TO-220 are thyristor devices designed for use in primary protection applications.

The series provides a single port overvoltage solution that enables applications to comply with the balance requirements of GR-974 and GTS-8700. Please contact Littelfuse to discuss your particular application and regulatory requirements.


Standards

  • UL 497
  • ITU K.28
  • GR-947
  • GTS-8700
PropertyValue
VDRM T-R (V)
230
VS T-R (V)
300
Pins Tip to Ring
1-3
CO 2V T-R MAX (pF)
50
CO 2V T-R MIN (pF)
15
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Pins Tip to Ground
1-2
Pins Ring to Ground
3-2
Package
TO-92
Circuit Diagram
Balanced-Y
Switching Voltage Ring to Ground
300
Type
BALANCED SIDACTOR DEVICE
Configuration
Single Port
On-State Voltage Vt
8
Switching Voltage Tip to Ground
300
Dye Type Rating
C
Peak Off-State Voltage Ring to Ground
230
Min Capacitance Ring to Ground pF
25
Max Capacitance Ring to Ground
75
Max Capacitance Tip to Ground
75
ITSM 60Hz (A)
50
Circuit Name
Balanced-Y
Min Capacitance Tip to Ground
25
Peak Off-State Voltage Tip to Ground
230
  • High holding current options available
  • Failsafe option available
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Modified TO-220 Package
  • Available with leads in different configurations

P2703AC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P2703ACSIDACtor® SYM 3Chp 230V 500A TO220ARoHS11/1/2004NoYes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.