background-waves

P0900Q22CLRP

Product Status| Activei

P0900Q22CLRP

SIDACtor? 75V 500A QFN 3.3X3.3 2L RoHS | Series: Q2L C Rated
info
The Q2L SIDACtor® series provides bidirectional transient voltage protection in a low profile, chip scale package. The small package QFN (Quad Flatpak No-Lead) is ideal for dense board applications such as DSLAMs, T1/E1/J1 cards, and other telecommunication equipment.

Protection solution to meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089
  • IEC 61000-4-5
  • ITU K.20/21
  • TIA-968-A
PropertyValue
VDRM T-R (V)
75
VS T-R (V)
98
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
70
CO 2V T-R MIN (pF)
45
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Package
3.3x3.3 QFN
Circuit Diagram
Single Chip
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
5
Dye Type Rating
C
ITSM 60Hz (A)
30
Circuit Name
Single Chip
  • RoHS compliant
  • Chip Scale Package (CSP) sizing
  • Wide range of IPP ratings including:
  • 500 A for 2x10μs GR 1089 waveform
  • 200 A for 5x310/10x700µs ITU/YDT waveform
  • 100 A for 10x1000µs GR 1089 waveform
  • 150 A for 10x560µs TIA-968
  • Bidirectional transient voltage protection
  • Small footprint (QFN)
  • Teccor® brand SIDACtor technology

P0900Q22CLRP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0900Q22CLRPSIDACtor? 75V 500A QFN 3.3X3.3 2L RoHSRoHS9/1/2006NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.